Tool Changer Modules

Air Modules: AE2

Air Modules: AE2

(8) 3/8 NPT pass-through ports – Air Only Module (Master and Tool side)

View all features
Model Number:  AE2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides air service from the Master to the Tool plates.
  • 3/8 NPT ports.
  • (8) pass-through ports (Master and Tool side).
  • 100 psi (6.9 bar) maximum.
  • Supports positive pressure and vacuum flow conditions.

Materials

  • Aluminum housings
  • Brass seal collar
  • Nitrile seals
Specification Value
Flow Rating 2.45
Master Side Weight 1.16 kg
Tool Side Weight 1.04 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
9630-20-AE2 Drawings English
9620-20-D-AE2,AF2,AR3 Manuals English
Download Description
9121-AE2-M Pneumatic master module with (8) 3/8u201d NPT pass-thru ports
9121-AE2-T Pneumatic tool module with (8) 3/8u201d NPT pass-thru ports
Part Number Description
An image representing that an image is missing 9121-AE2-M (8) 3/8 NPT pass-through ports – Air Only Module (Master and Tool side)
An image representing that an image is missing 9121-AE2-T (8) 3/8 NPT pass-through ports – Air Only Module (Master and Tool side)

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..