Tool Changer Modules

Air Modules: AF2

Air Modules: AF2

(8) G 3/8 (BSPP) pass-through ports – Air Only Module

View all features
Model Number: AF2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides air service from the Master to the Tool plates.
  • G 3/8 (BSPP) ports.
  • (8) pass-through ports (Master and Tool side).
  • 100 psi (6.9 bar) maximum.
  • Supports positive pressure and vacuum flow conditions.

Materials

  • Aluminum housings
  • Brass seal collar
  • Nitrile seals
Specification Value
Flow Rating 2.45
Master Side Weight 1.18 kg
Tool Side Weight 1.04 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
AF2 Module Drawing Drawings English
AE2, AF2, AR3 Air Module Manual Manuals English
Download Description
9121-AF2-T Pneumatic tool module with (8) 3/8 G pass-thru ports
9121-AF2-M Pneumatic master module with (8) 3/8 G pass-thru ports
Part Number Description
Tool stand 9121-AF2-M (8) G 3/8 (BSPP) pass-through ports
Tool stand 9121-AF2-T (8) G 3/8 (BSPP) pass-through ports

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..