Tool Changer Modules

Air Modules: AH2

Air Modules: AH2

Air Module with G 3/8 (BSPP) Ports – (8) self-sealing ports (Master side) and (8) self-sealing ports (Tool side)

View all features
Model Number:  AH2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides air service from the Master to the Tool plates.
  • G 3/8 (BSPP) ports.
  • (8) self-sealing ports (Master side).
  • (4) self-sealing and (4) pass-through ports OR (8) pass-through ports (Tool side)
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

Materials

  • Aluminum housings
  • Stainless steel valve components
  • Nitrile seals
Specification Value
Flow Rating 1.6
Master Side Weight 2.21 kg
Tool Side Weight
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
9630-20-AH2 Drawings English
9620-20-D-AH2 Manuals English
9630-20-P18-E Drawings English
Download Description
9121-AH2-M Pneumatic master module with (8) 3/8 G self-sealing ports
Part Number Description
An image representing that an image is missing 9121-AH2-M Air Module with G 3/8 (BSPP) Ports – (8) self-sealing ports
An image representing that an image is missing 9121-AH4-T Air Module with G 3/8 (BSPP) Ports – (8) self-sealing ports

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..