Product Features
Features
- Provides air service from the Master to the Tool plates.
- (6) 3/8″NPT self-sealing ports and (2) 1/2″ NPT pass-through ports.
- 100 psi (6.9 bar) maximum.
- (6) self-sealing ports do not support vacuum service.
Materials
- Anodized aluminum housings
- Stainless steel, Nitrile, and PVC valve components
| Specification | Value |
|---|---|
| Flow Rating | 1.6 for 3/8 NPT ports S1 – S6, 4.0 for 1/2 NPT ports P1 & P2 |
| Master Side Weight | 0.95 kg |
| Tool Side Weight | 1.32 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Air |
| Download | Description |
|---|---|
| 9121-AN2-T | Pneumatic Tool Module with (6) 3/8 NPT self-sealing ports and (2) 1/2 NPT pass-through ports |
- Filter by Part Number
- 9121-AN2-M
- 9121-AN2-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-AN2-M | Pneumatic module with (6) 3/8 NPT self-sealing ports and (2) ½” NPT pass-through ports – Master side |
|
|
9121-AN2-T | Pneumatic module with (6) 3/8 NPT self-sealing ports and (2) ½” NPT pass-through ports – Tool side |
|