Tool Changer Modules

Air Modules: AS6

Air Modules: AS6

Pneumatic Module with (10) G 1/8 (BSPP) Pass-Through Ports

View all features
Model Number:  AS6

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides air service from the Master to the Tool plates.
  • G 1/8 (BSPP) ports
  • (10) pass-through ports (Master and Tool side).
  • 100 psi (6.9 bar) maximum.
  • Supports positive pressure and vacuum flow conditions.

Materials

  • Aluminum housings
  • Nitrile seals
Specification Value
Flow Rating 1.6
Master Side Weight 0.34 kg
Tool Side Weight 0.35 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
AS6 Module Drawing Drawings English
AS6 Air Module Manual Manuals English
Download Description
Part Number Description
An image representing that an image is missing 9121-AS6-M Pneumatic Module with (10) G 1/8 (BSPP) Pass-Through Ports – Master side
An image representing that an image is missing 9121-AS6-T Pneumatic Module with (10) G 1/8 (BSPP) Pass-Through Ports – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..