Product Features
Features
- Provides pass-through vacuum service.
- (4) G 3/4 (BSPP) pass-through ports.
- Radial master and axial tool.
Materials
- Anodized aluminum housings
- Nitrile rubber seals
| Specification | Value |
|---|---|
| Flow Rating | |
| Master Side Weight | 0.84 kg |
| Tool Side Weight | 0.84 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Air |
| Download | Description |
|---|
- Filter by Part Number
- 9121-AV7-M
- 9121-AV7-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-AV7-M | (4) G 3/4 (BSPP) Vacuum Pass-through Modules – Master side |
|
|
9121-AV7-T | (4) G 3/4 (BSPP) Vacuum Pass-through Modules – Tool side |
|