Tool Changer Modules

Air Modules: FN4A

Air Modules: FN4A

(4) 3/8 NPT self-sealing ports fluid/air module, stainless steel (replaces F04-N)

View all features
Model Number:  FN4A

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Tool-side only.
  • 3/8 NPT threaded ports.
  • (4) pass-through air ports for Tool plate.
  • Compatible with F04 modules.
  • Stainless steel housing.

Materials

  • Stainless steel housings
Specification Value
Flow Rating 1.4
Master Side Weight
Tool Side Weight 1.32 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
FN4 Master with FN4A Tool Module Drawing Drawings English
FGx,FNx,FR2,FR2L,FR4 FluidAir Module Manual Manuals English
Download Description
Part Number Description
An image representing that an image is missing 9120-FN4A-T (4) 3/8 NPT pass-through ports pneumatic module, stainless steel – Tool side only

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..