Tool Changer Modules

Air Modules: AD3

Air Modules: AD3

Air only module with self-sealing ports = AD2, AD3, AD4, AD5. Air only module with pass-through ports = AD6, AD7.

Model Number:  AD3

Product Features Specifications 3D CAD Models Components

Product Features

  • Provides air service from the Master to the Tool plates.
  • Self-sealing ports (Master and Tool side): AD2 = (2) 3/4 NPT ports, AD3 = (2) 1 NPT ports, AD4 = (2) G 1 (BSPP) ports, and AD5 = (3) 1 NPT ports.
  • Pass-through ports (Master and Tool side): AD7 = (2) G 3/4 (BSPP) ports.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.
  • AD7: The annular nipple seal design of these modules require higher than typical coupling and uncoupling forces. The required uncoupling force increases if the Tool Changer is coupled for an extended period of time. It’s advised that Tool stands have a locking feature.
Specification Value
Flow Rating 8
Master Side Weight 1.4 kg
Tool Side Weight 1.1 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Description
Part Number Description
An image representing that an image is missing 9121-AD3-M (2) 1 NPT self-sealing ports
An image representing that an image is missing 9121-AD3-T (2) 1 NPT self-sealing ports

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..