Tool Changer Modules

Air Modules: AD4

Air Modules: AD4

Air only module with self-sealing ports = AD2, AD3, AD4, AD5. Air only module with pass-through ports = AD6, AD7.

Model Number: AD4

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications 3D CAD Models Components

Product Features

  • Provides air service from the Master to the Tool plates.
  • Self-sealing ports (Master and Tool side): AD2 = (2) 3/4 NPT ports, AD3 = (2) 1 NPT ports, AD4 = (2) G 1 (BSPP) ports, and AD5 = (3) 1 NPT ports.
  • Pass-through ports (Master and Tool side): AD7 = (2) G 3/4 (BSPP) ports.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.
  • AD7: The annular nipple seal design of these modules require higher than typical coupling and uncoupling forces. The required uncoupling force increases if the Tool Changer is coupled for an extended period of time. It’s advised that Tool stands have a locking feature.
Specification Value
Flow Rating 8
Master Side Weight 1.4 kg
Tool Side Weight 1.1 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Description
9121-AD4-M AD4 Master Module, G 1 , 2-Port (Air Only)
Part Number Description
Tool stand 9121-AD4-M (2) G 1 (BSPP) self-sealing ports
Tool stand 9121-AD4-T (2) G 1 (BSPP) self-sealing ports

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..