Tool Changer Modules

Air Modules: P05

Air Modules: P05

(10) M5 ports for pneumatic pass-through

View all features
Model Number: P05

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • M5 ports.
  • (10) Pneumatic pass-through ports.

Materials

  • Anodized aluminum housings
  • Nitrile seals
Specification Value
Flow Rating 0.25
Master Side Weight 0.20 kg
Tool Side Weight 0.21 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
P05 Module Drawing Drawings English
Download Description
9120-P05-T Pneumatic Tool module with (10) M5 pass-through ports
9120-P05-M Pneumatic Master module with (10) M5 pass-through ports
Part Number Description
Tool stand 9120-P05-M (10) M5 ports for pneumatic pass-through
Tool stand 9120-P05-T (10) M5 ports for pneumatic pass-through

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..