Product Features
Features
- 1/2 NPT or G 1/2 (BSPP) ports.
- (2) Pneumatic pass-through ports (Air or Vacuum service).
- Ported axially.
Materials
- Anodized aluminum housings
- Brass seal collar
- Nitrile seals
| Specification | Value |
|---|---|
| Flow Rating | 7.5 |
| Master Side Weight | 0.26 kg |
| Tool Side Weight | 0.19 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Vacuum/Air |
| Download | Description |
|---|---|
| 9120-P12A-T-E | Pneumatic tool module with (2) u00bdu201d BSPP u201caxialu201d pass-through ports |
| 9120-P12A-M-E | Pneumatic master module with (2) u00bdu201d BSPP u201caxialu201d pass-through ports |
| 9120-P12A-T | Pneumatic tool module with (2) u00bdu201d NPT u201caxialu201d pass-through ports |
| 9120-P12A-M | Pneumatic master module with (2) u00bdu201d NPT u201caxialu201d pass-through ports |
- Filter by Part Number
- 9120-P12A-M
- 9120-P12A-M-E
- 9120-P12A-T
- 9120-P12A-T-E
| Part Number | Description | ||
|---|---|---|---|
|
9120-P12A-M | (2) 1/2 NPT or (2) G 1/2 (BSPP) pass-through ports pneumatic module (Air or Vacuum service) Ported axially. |
|
|
9120-P12A-M-E | (2) 1/2 NPT or (2) G 1/2 (BSPP) pass-through ports pneumatic module (Air or Vacuum service) Ported axially. |
|
|
9120-P12A-T | (2) 1/2 NPT or (2) G 1/2 (BSPP) pass-through ports pneumatic module (Air or Vacuum service) Ported axially. |
|
|
9120-P12A-T-E | (2) 1/2 NPT or (2) G 1/2 (BSPP) pass-through ports pneumatic module (Air or Vacuum service) Ported axially. |
|