Tool Changer Modules

Air Modules: P14

Air Modules: P14

(2) 1/4 NPT or G 1/4 (BSPP) pass-through ports pneumatic module

View all features
Model Number:  P14

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 1/4 NPT or G 1/4 (BSPP) ports.
  • (2) Pneumatic pass-through ports.

Materials

  • Anodized aluminum housings
  • Nitrile seals
Specification Value
Flow Rating 1.03
Master Side Weight 0.14 kg
Tool Side Weight 0.13 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
P14 Module Drawing Drawings English
P14 Euro Module Drawing Drawings English
P14R Module Drawing Drawings English
Download Description
Part Number Description
An image representing that an image is missing 9120-P14-M (2) 1/4 NPT or G 1/4 (BSPP) pass-through ports pneumatic module
An image representing that an image is missing 9120-P14-M-E (2) 1/4 NPT or G 1/4 (BSPP) pass-through ports pneumatic module
An image representing that an image is missing 9120-P14-T (2) 1/4 NPT or G 1/4 (BSPP) pass-through ports pneumatic module
An image representing that an image is missing 9120-P14-T-E (2) 1/4 NPT or G 1/4 (BSPP) pass-through ports pneumatic module

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..