Tool Changer Modules

Air Modules: P16M5

Air Modules: P16M5

Pneumatic Module with (16) M5 radial/axial pass-through air ports

View all features
Model Number: P16M5

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • M5 ports.
  • (16) Pneumatic pass-through air ports.
  • Ports can be configured as axial or radial.
  • Sealing plugs included.

Materials

  • Aluminum housings
  • Stainless steel sealing plugs
  • Nitrile seals
Specification Value
Flow Rating .0726 – Thru, .0695 – 90 degree, .0687 – U-Turn
Master Side Weight 0.30 kg
Tool Side Weight 0.30 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
P16M5 Module Drawing Drawings English
Download Description
9120-P16M5-T Pneumatic Tool Module with (16) M5 Radial/Axial Through Ports
9120-P16M5-M Pneumatic Master Module with (16) M5 Radial/Axial Through Ports
Part Number Description
Tool stand 9120-P16M5-M Pneumatic Master Module with (16) M5 radial/axial pass-through air ports – Master side
Tool stand 9120-P16M5-T Pneumatic Master Module with (16) M5 radial/axial pass-through air ports – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..