Tool Changer Modules

Air Modules: P18

Air Modules: P18

(4) 1/8 NPT or G 1/8 (BSPP) pass-through ports pneumatic module

View all features
Model Number:  P18

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 1/8 NPT or G 1/8 (BSPP) ports.
  • (4) Pneumatic pass-through ports.

Materials

  • Anodized aluminum housings
  • Nitrile seals
Specification Value
Flow Rating 0.65
Master Side Weight 0.15 kg
Tool Side Weight 0.15 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
P18 Module Drawing Drawings English
P18-E Module Drawing Drawings English
Download Description
9120-P18-M-E P18 Master, G 1/8 4-Port Air Module
9120-P18-T-E P18 Tool, G 1/8, 4-Port Air Module
Part Number Description
An image representing that an image is missing 9120-P18-M (4) 1/8 NPT or G 1/8 (BSPP) pass-through ports pneumatic module
An image representing that an image is missing 9120-P18-M-E (4) 1/8 NPT or G 1/8 (BSPP) pass-through ports pneumatic module
An image representing that an image is missing 9120-P18-T (4) 1/8 NPT or G 1/8 (BSPP) pass-through ports pneumatic module
An image representing that an image is missing 9120-P18-T-E (4) 1/8 NPT or G 1/8 (BSPP) pass-through ports pneumatic module

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..