Tool Changer Modules

Air Modules: P188

Air Modules: P188

Model Number:  P188

Product Features Specifications Documents & Downloads Components

Product Features

  • G 1/8 (BSPP) ports.
  • (8) pneumatic pass-through ports.
  • Euro.
Specification Value
Flow Rating
Master Side Weight
Tool Side Weight
Operational Temperature Range
Utility Type
Download Download Type Language
P188-E Module Drawing Drawings English
Part Number Description
An image representing that an image is missing 9120-P188-M-E
An image representing that an image is missing 9120-P188-T-E

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..