Product Features
Features
- 3/8 NPT ports.
- (2) Pneumatic pass-through ports.
Materials
- Anodized aluminum housings
- Nitrile seals
| Specification | Value |
|---|---|
| Flow Rating | 2.45 |
| Master Side Weight | 0.15 kg |
| Tool Side Weight | 0.14 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Air |
| Download | Description |
|---|---|
| 9120-P238-T-E | P238 Tool Module Assembly G (BSPP) |
| 9120-P238-M-E | P238 Master Module Assembly G (BSPP) |
| 9120-P238-M | (2) 3/8 NPT ports for pneumatic pass-through Master side |
| 9120-P238-T | (2) 3/8 NPT ports for pneumatic pass-through Tool |
- Filter by Part Number
- 9120-P238-M
- 9120-P238-M-E
- 9120-P238-T
- 9120-P238-T-E
| Part Number | Description | ||
|---|---|---|---|
|
9120-P238-M | (2) 3/8 NPT pass-through ports pneumatic module |
|
|
9120-P238-M-E | (2) 3/8 NPT pass-through ports pneumatic module |
|
|
9120-P238-T | (2) 3/8 NPT pass-through ports pneumatic module |
|
|
9120-P238-T-E | (2) 3/8 NPT pass-through ports pneumatic module |
|