Tool Changer Modules

Air Modules: P48

Air Modules: P48

Pneumatic Module with (4) 3/8 NPT or G 3/8 (BSPP) Pass-through Ports

View all features
Model Number:  P48

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • (4) 3/8 NPT pass-through ports.
  • Euro (G ports) version available.
  • J16 mounting pattern.
  • Bushings on master side.
  • QC-40, QC-40Q, and QC-41 require spacer to access all ports.

Materials

  • Anodized aluminum housings
  • Nitrile seals
Specification Value
Flow Rating 2.45
Master Side Weight 0.24 kg
Tool Side Weight 0.21 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
P48 Module Drawing Drawings English
P48-E Module Drawing Drawings English
P48 Air Module Manual Manuals English
Download Description
Part Number Description
An image representing that an image is missing 9120-P48-M Pneumatic Module with (4) 3/8 NPT or G 3/8 (BSPP) Pass-through Ports
An image representing that an image is missing 9120-P48-M-E Pneumatic Module with (4) 3/8 NPT or G 3/8 (BSPP) Pass-through Ports
An image representing that an image is missing 9120-P48-T Pneumatic Module with (4) 3/8 NPT or G 3/8 (BSPP) Pass-through Ports
An image representing that an image is missing 9120-P48-T-E Pneumatic Module with (4) 3/8 NPT or G 3/8 (BSPP) Pass-through Ports

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..