Tool Changer Modules

Fluid/Air Module: FC2

Fluid/Air Module: FC2

G 3/8 (BSPP) Ports – (8) self-sealing ports (Master side), (4) self-sealing ports and (4) pass-through ports OR (8) pass-through ports OR (8) self-sealing ports (Tool side)

View all features
Model Number: FC2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides fluid/air service to the Master and Tool plates.
  • G 3/8 (BSPP) ports.
  • (8) self-sealing ports (Master side).
  • (8) self-sealing ports OR (8) pass-through ports (Tool side)
  • 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

Materials

  • Stainless steel housings
  • Stainless steel, Nitrile, and PVC valve components
Specification Value
Flow Rating 1.6
Master Side Weight 5.9 kg
Tool Side Weight
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Fluid/Air
Download Download Type Language
FC2 Module Drawing Drawings English
FC2-M,FC2-T,FC3-T,FC4-T Module Manual Manuals English
Download Description
9121-FC2-M Stainless Steel Fluid/Air master module with (8) 3/8 G self-sealing ports
Part Number Description
Tool stand 9121-FC2-M (8) G 3/8 (BSPP) self-sealing ports (Mates with FC2-T, FC3-T, or FC4-T) – Master side
Tool stand 9121-FC3-T (8) G 3/8 (BSPP) pass-through ports (Mates with FC2-M) – Tool side
Tool stand 9121-FC4-T (8) G 3/8 (BSPP) self-sealing ports (Mates with FC2-M) – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..