Tool Changer Modules

Fluid/Air Module: FF4

Fluid/Air Module: FF4

Stainless Steel Fluid/Air Module with (5) 1/2 NPT self-sealing ports, 3/8 Poppets

View all features
Model Number: FF4

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides fluid/air service to the Master and Tool plates.
  • 1/2 NPT ports.
  • (5) self-sealing ports (Master and Tool side).
  • 3/8 poppets.
  • 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

Materials

  • Stainless steel housings
  • Stainless steel, Nitrile, and PVC valve components
Specification Value
Flow Rating 1.6
Master Side Weight 3.27 kg
Tool Side Weight 2.34 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Fluid/Air
Download Download Type Language
FF4 Module Drawing Drawings English
FF4-M,AQ5-T Module Drawing Drawings English
FF4/AQ5T,FH10/AQ4T Fluid/Air Module Manual Manuals English
Download Description
Part Number Description
Tool stand 9121-AQ5-T Pneumatic Module with (1) 1/2 NPT, 3/8 Poppets at S5 – Tool side
Tool stand 9121-FF4-M Stainless Steel Fluid/Air Module with (5) 1/2 NPT self-sealing ports, 3/8 Poppets – Master side
Tool stand 9121-FF4-T Stainless Steel Fluid/Air Module with (5) 1/2 NPT self-sealing ports, 3/8 Poppets – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..