Tool Changer Modules

Fluid/Air Module: FG2

Fluid/Air Module: FG2

(2) G 3/8 (BSPP) pass-through ports pneumatic module, stainless steel (Tool side only)

View all features
Model Number:  FG2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • G 3/8 (BSPP) threaded ports.
  • (2) self-sealing fluid/air ports.
  • Compatible with F02 modules.
  • Stainless steel housing.
  • Viton seal option (-V).

Materials

  • Stainless steel housings
  • Rubber, PVC, and stainless steel valve components
Specification Value
Flow Rating 1.4
Master Side Weight 0.41 kg
Tool Side Weight 0.33 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Fluid/Air
Download Download Type Language
FG2 FluidAir Module Drawing Drawings English
FGx,FNx,FR2,FR2L,FR4 FluidAir Module Manual Manuals English
FG2-M with FG2A-T FluidAir Module Drawing Drawings English
Download Description
9120-FG2-M 2 Self-Sealing Air/Fluid Ports,3/8 BSPP, Master
9120-FG2-T 2 Self-Sealing Air/Fluid Ports, 3/8 BSPP, SS,Tool
Part Number Description
An image representing that an image is missing 9120-FG2A-T (2) G 3/8 (BSPP) pass-through ports pneumatic module, stainless steel – Tool side
An image representing that an image is missing 9120-FG2-M (2) G 3/8 (BSPP) self-sealing ports fluid/air module, stainless steel (replaces F02-E)
An image representing that an image is missing 9120-FG2-T (2) G 3/8 (BSPP) self-sealing ports fluid/air module, stainless steel (replaces F02-E)

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..