Tool Changer Modules

Fluid/Air Module: FG4

Fluid/Air Module: FG4

(4) G 3/8 (BSPP) self-sealing ports fluid/air module, stainless steel (Replaces F04-E)

View all features
Model Number: FG4

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • G 3/8 (BSPP) threaded ports.
  • (4) self-sealing fluid/air ports.
  • Compatible with F04 modules.
  • Stainless steel housing.
  • Viton seal option (-V).

Materials

  • Stainless steel housings
  • Rubber, PVC, and stainless steel valve components
Specification Value
Flow Rating 1.4
Master Side Weight 0.72 kg
Tool Side Weight 0.58 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Fluid/Air
Download Download Type Language
FG4 Fluid/Air Module Drawing Drawings English
FGx,FNx,FR2,FR2L,FR4 Fluid/Air Module Manual Manuals English
FG4M with FG4A-T Fluid/Air Module Drawing Drawings English
Download Description
Part Number Description
Tool stand 9120-FG4A-T (4) G 3/8 (BSPP) pass-through ports pneumatic module, stainless steel – Tool side
Tool stand 9120-FG4-M (4) G 3/8 (BSPP) self-sealing ports fluid/air module, stainless steel (Replaces F04-E)
Tool stand 9120-FG4-T (4) G 3/8 (BSPP) self-sealing ports fluid/air module, stainless steel (Replaces F04-E)

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..