Tool Changer Modules

Fluid/Air Module: FH10

Fluid/Air Module: FH10

Stainless Steel Fluid/Air Module with (5) G 1/2 (BSPP) self-sealing ports, 3/8″ Poppets

View all features
Model Number:  FH10

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides fluid/air service to the Master and Tool plates.
  • 1/2″ G ports.
  • (5) self-sealing ports (Master- and Tool side).
  • 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

Materials

  • Stainless steel housings
  • Stainless steel, Nitrile, and PVC valve components
Specification Value
Flow Rating 1.6
Master Side Weight 3.25 kg
Tool Side Weight 2.33 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Fluid/Air
Download Download Type Language
FH10 Module Drawing Drawings English
FH10-M,AQ4-T Module Drawing Drawings English
FF4AQ5T,FH10AQ4T FluidAir Module Manual Manuals English
Download Description
Part Number Description
An image representing that an image is missing 9121-AQ4-T Pneumatic Module with (1) G 1/2 (BSPP), 3/8 Poppets at S5 – Tool side
An image representing that an image is missing 9121-FH10-M Stainless Steel Fluid/Air Module with (5) G 1/2 (BSPP) self-sealing ports, 3/8 Poppets – Master side
An image representing that an image is missing 9121-FH10-T Stainless Steel Fluid/Air Module with (5) G 1/2 (BSPP) self-sealing ports, 3/8 Poppets – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..