Tool Changer Modules

Fluid/Air Module: FH13

Fluid/Air Module: FH13

Stainless Steel Fluid/Air Module with (4) 1/2 NPT Self-Sealing Ports, 3/8 Valve Components, Nipple Port with Radial Seal

View all features
Model Number:  FH13

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • FH13 provides fluid/air service to Master and Tool plates.
  • (4) self-sealing ports on FH12 Master and Tool side.
  • 1/2 NPT customer interface.
  • Nipple port feature with radial seal.
  • FH13 module housings are 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.
  • AP6 Tool side mates with the FH13 Master side and is for air-only use for material handling end-effectors.
  • One (1) self-sealing port on AP6 Tool side.

Materials

  • Stainless steel housings
  • Stainless steel, Nitrile, and PVC valve components
Specification Value
Flow Rating 1.6
Master Side Weight 2.90 kg
Tool Side Weight 2.27 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Fluid/Air
Download Download Type Language
9630-20-FH13 Drawings English
9630-20-FH13M AP6T Drawings English
9630-20-FH13M AP7T Drawings English
9620-20-D-FH13 Manuals English
9630-20-AK2 Drawings English
Download Description
9121-AP6-T Air Module with (1) 1/2 NPT Self-Sealing Port, 3/8 Valve Components, C-bore for Nipple Port, Tool Side
9121-AP7-T Air Module with (1) 1/2 NPT Self-Sealing Port in S1, 3/8 Valve Components, C-bore for Nipple Port – Tool Side
9121-FH13-M Stainless Steel Fluid/Air Module with (4) 1/2 NPT Self-Sealing Ports, 3/8 Valve Components, Nipple Port with Radial Seal, Master Side
9121-FH13-T Stainless Steel Fluid/Air Module with (4) 1/2 NPT Self-Sealing Ports, 3/8 Valve Components, C-bore for Nipple Port, Tool Side
Part Number Description
An image representing that an image is missing 9121-AP6-T Air Module with (1) 1/2 NPT Self-Sealing Port, 3/8 Valve Components, C-bore for Nipple Port – Tool Side
An image representing that an image is missing 9121-AP7-T Air Module with (1) 1/2 NPT Self-Sealing Port in S1, 3/8 Valve Components, C-bore for Nipple Port – Tool side
An image representing that an image is missing 9121-FH13-M Stainless Steel Fluid/Air Module with (4) 1/2 NPT Self-Sealing Ports, 3/8 Valve Components, Nipple Port with Radial Seal – Master side
An image representing that an image is missing 9121-FH13-T Stainless Steel Fluid/Air Module with (4) 1/2 NPT Self-Sealing Ports, 3/8 Valve Components, Nipple Port with Radial Seal – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..