Tool Changer Modules

Fluid/Air Module: FH14

Fluid/Air Module: FH14

Stainless Steel Fluid/Air Module with (4) 1/2 Rc self-sealing ports, 3/8 Valve components, Nipple port with radial seal on Master, C’bore for Nipple port on Tool

View all features
Model Number: FH14

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • FH14 provides fluid/air service to Master and Tool plates.
  • (4) self-sealing ports on FH12 Master and Tool side.
  • 1/2 Rc self-sealing ports for customer interface.
  • Nipple port feature with radial seal.
  • FH14 module housings are 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

Materials

  • Stainless steel housings
  • Buna-N seals
Specification Value
Flow Rating 1.6
Master Side Weight 2.90 kg
Tool Side Weight 2.27 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Fluid/Air
Download Download Type Language
FH14 Module Drawing Drawings English
FH14 Fluid/Air Module Manual Manuals English
Download Description
9121-FH14-M Fluid/Air Module with (4) 1/2 Rc Self-Sealing Ports, 3/8 Valve Components, Nipple Port with Radial Seal, Master Side.
9121-FH14-T Fluid/Air Module with (4) 1/2 Rc Self-Sealing Ports, 3/8 Valve Components, C-Bore for Nipple Port, Tool Side
Part Number Description
Tool stand 9121-FH14-M Stainless Steel Fluid/Air Module with (4) 1/2 Rc self-sealing ports, 3/8 Valve components, Nipple port with radial seal, Master side
Tool stand 9121-FH14-T Stainless Steel Fluid/Air Module with (4) 1/2 Rc Self-sealing ports, 3/8 Valve components, C-bore for Nipple port, Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..