Tool Changer Modules

Fluid/Air Module: FL4

Fluid/Air Module: FL4

Fluid/Air Modules with (5) Rc 1/2 (BSPT) Self-Sealing Ports, 3/8 Valves

View all features
Model Number: FL4

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides fluid/air service to the Master and Tool plates.
  • Rc 1/2 (BSPT) ports.
  • (5) self-sealing ports (Master and Tool side).
  • 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

Materials

  • Stainless steel housings
  • Stainless steel, Nitrile, and PVC valve components
Specification Value
Flow Rating 1.6
Master Side Weight 3.19 kg
Tool Side Weight 2.4 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Fluid/Air
Download Download Type Language
FL4 Module Drawing Drawings English
FL4 Fluid/Air Module Manual Manuals English
Download Description
Part Number Description
Tool stand 9121-FL4-M Fluid/Air Modules with (5) Rc 1/2 (BSPT) Self-Sealing Ports, 3/8 Valves – Master side
Tool stand 9121-FL4-T Fluid/Air Modules with (5) Rc 1/2 (BSPT) Self-Sealing Ports, 3/8 Valves – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..