Tool Changer Modules

Vacuum/Air Modules: V200A

Vacuum/Air Modules: V200A

Vacuum Pass-through Module with (1) 2″ NPT port, M19 pattern

View all features
Model Number:  V200A

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides pass-through vacuum service.
  • (1) 2″ NPT axial pass-through port.
  • M19 Pattern.

Materials

  • Anodized aluminum housings
  • Nitrile rubber seals
Specification Value
Flow Rating
Master Side Weight 0.68 kg
Tool Side Weight 0.63 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Vacuum/Air
Download Download Type Language
V200A Module Drawing Drawings English
V200A VacuumAir Module Manual Manuals English
Download Description
Part Number Description
An image representing that an image is missing 9120-V200A-M Vacuum Pass-through Module with (1) 2″ NPT port, M19 pattern
An image representing that an image is missing 9120-V200A-M-E Vacuum Pass-through Module with (1) 2″ NPT port, M19 pattern
An image representing that an image is missing 9120-V200A-T Vacuum Pass-through Module with (1) 2″ NPT port, M19 pattern
An image representing that an image is missing 9120-V200A-T-E Vacuum Pass-through Module with (1) 2″ NPT port, M19 pattern

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..