Tool Changer Modules

Vacuum/Air Modules: V34

Vacuum/Air Modules: V34

(1) G 3/4 (BSPP) pass-through port vacuum only module

View all features
Model Number: V34

Tool Changer Modules
Cover plates

Cover Plates: JPC

Tool Changer Modules
Cover plates

Cover Plates: JPC1

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: JL3

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: GA2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides pass-through vacuum service.
  • G3/4 (BSPP) threaded port.
  • (1) vacuum only port.

Materials

  • Anodized aluminum housings
  • Nitrile rubber seals
Specification Value
Flow Rating ~8.0
Master Side Weight 0.21 kg
Tool Side Weight 0.20 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Vacuum/Air
Download Download Type Language
V34 Module Drawing Drawings English
V32 Vacuum/Air Module Manual Manuals English
Download Description
Part Number Description
Tool stand 9120-V34-M (1) G 3/4 (BSPP) pass-through port vacuum only module
Tool stand 9120-V34-T (1) G 3/4 (BSPP) pass-through port vacuum only module

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..