Tool Changer Modules

Electrical Modules: D25

Electrical Modules: D25

25-pin, 3 Amp/50VAC electrical module with low-power D-sub connector

View all features
Model Number:  D25

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • D-sub connector.
  • 25 gold-plated contact pins.
  • Recessed spring probes on Master side.

Materials

  • Precious-metal-plated contact pins
  • Delrin®
Specification Value
Electrical Rating 3 Amp/50VAC
Master Side Weight 0.09 kg
Tool Side Weight 0.09 kg
Number of Total Pins 25
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
9630-20-D25 Drawings English
Download Description
9120-D25-M Master Signal Module with 25-Pin D-Sub Connector and #4-40 Screw Locks
9120-D25-T Tool Signal Module with 25-Pin D-Sub Connector and #4-40 Screw Locks
Part Number Description
An image representing that an image is missing 9120-D25-M 25-pin, 3 Amp/50VAC electrical module with low-power D-sub connector
An image representing that an image is missing 9120-D25-T 25-pin, 3 Amp/50VAC electrical module with low-power D-sub connector

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..