Tool Changer Modules

Electrical Modules: E06

Electrical Modules: E06

Electrical Module, 6-Pin, 3 Amp/50VAC with solder connections, for QC-001 only

View all features
Model Number:  E06

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 6-Pin.
  • 3 Amp/50VAC.
  • Solder connections.
  • Very small.
  • For QC-001 only.

Materials

  • Precious-metal-plated contact pins
  • Delrin®
Specification Value
Electrical Rating 3 Amp/50VAC
Master Side Weight 0.005 kg
Tool Side Weight 0.005 kg
Number of Total Pins 6
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
9630-20-E06 Drawings English
9610-20-1955 Manuals English
Download Description
9120-E06-M Electrical Module, 6 Pin, 3 Amp/50 VAC with solder connections, QC-001 Master
9120-E06-T Electrical Module, 6 Pin, 3 Amp/50 VAC with solder connections, QC-001 Tool
Part Number Description
An image representing that an image is missing 9120-E06-M Electrical Module, 6-Pin, 3 Amp/50VAC with solder connections, for QC-001 only
An image representing that an image is missing 9120-E06-T Electrical Module, 6-Pin, 3 Amp/50VAC with solder connections, for QC-001 only

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..