Product Features
Features
- Direct wire (solder) to pins – no connectors.
- Miniature size.
- 10 gold-plated contact pins.
Materials
- Precious-metal-plated contact pins
- Delrin®
Specification | Value |
---|---|
Electrical Rating | 3 Amp/50VAC |
Master Side Weight | 0.09 kg |
Tool Side Weight | 0.008 kg |
Number of Total Pins | 10 |
Operational Temperature Range | -28.9 °C to 65.6 °C |