Product Features
Features
- Direct wire (solder) to pins – no connectors.
- Miniature size.
- 20 gold-plated contact pins.
Materials
- Precious-metal-plated contact pins
- Delrin®
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/50VAC |
| Master Side Weight | 0.015 kg |
| Tool Side Weight | 0.017 kg |
| Number of Total Pins | 20 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| E20-010 Module Drawing | Drawings | English |
| Download | Description |
|---|---|
| 9120-E20T-010 | 20P E Connector, QC-10 Tool |
| 9120-E20M-010 | E20 electrical module for QC-10/QC- 11 Master |
- Filter by Part Number
- 9120-E20M-010
- 9120-E20T-010
| Part Number | Description | ||
|---|---|---|---|
|
9120-E20M-010 | 20-pin, 3 Amp/50VAC electrical module with solder connection, miniature size |
|
|
9120-E20T-010 | 20-pin, 3 Amp/50VAC electrical module with solder connection, miniature size |
|