Tool Changer Modules

Electrical Modules: E3A

Electrical Modules: E3A

30-pin, 3 Amp/50VAC, Electrical module with solder connection, miniature-sized, all one-piece housing. Not compatible with E30.

View all features
Model Number:  E3A

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Direct wire (solder) to pins – no connectors.
  • Miniature size.
  • 30 gold-plated contact pins.
  • Fits QC-5.
  • Not compatible with E30.

Materials

  • Precious-metal-plated contact pins
  • Delrin®
Specification Value
Electrical Rating 3 Amp/50VAC
Master Side Weight 0.02 kg
Tool Side Weight 0.02 kg
Number of Total Pins 30
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
E3A Module for QC-5 (30-pin) Drawings English
Download Description
9120-E3A-T E3A 30-pin Tool module for QC-5 , 30A/220V
9120-E3A-M E3A 30-pin Master module for QC-5, 30A/220V
Part Number Description
An image representing that an image is missing 9120-E3A-M 30-pin, 3 Amp/50VAC electrical module, solder connection, miniature size all one-piece housing – Master side
An image representing that an image is missing 9120-E3A-T 30-pin, 3 Amp/50VAC electrical module, solder connection, miniature size all one-piece housing – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..