Tool Changer Modules

Electrical Modules: G19

Electrical Modules: G19

19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel

View all features
Model Number:  G19

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 5-position, adjustable electrical module – Master and Tool side.
  • Provides 5 unique positions across 180 degrees to increase flexibility in robot dress packages.
  • 19-pin.
  • 3 Amp/250VAC capacity.
  • Miniature MS quick-disconnect connector.
  • Pin block sealed from moisture when coupled.
  • Mates to G19, R19, S19, or T19 modules.
  • No-Touch contacts on Master module.
  • Patented design.

Materials

  • Rhodium-plated contact pins
  • Anodized aluminum
  • Delrin®
Specification Value
Electrical Rating 3 Amp/250VAC
Master Side Weight 0.14 kg
Tool Side Weight 0.11 kg
Number of Total Pins 19
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
9630-20-G19M G19T Drawings English
9630-20-G19M-G10T Drawings English
9630-20-G19M-G14T Drawings English
9630-20-G19RM G19T Drawings English
9630-20-G19WM G19T Drawings English
9630-20-VB12 Drawings English
Download Description
9120-G10-T 19-pin, 3A/250VAC, MS miniature MS quick-disconnect connector with 0-99 Tool ID built inside and 5 position swivel – tool side
9120-G14-T 19-pin, 3A/250VAC, MS miniature MS quick-disconnect connector with 0-15 Tool ID built inside and 5 position swivel – tool side
9120-G19-M 19-pin, 3A/250VAC electrical module with MS miniature quick disconnect connector and five position swivel – Master side
9120-G19-M-M23 G19-M Adjustable Master Module with M23 Connector
9120-G19A-T G19A Adjustable Servo Module – Tool Side
9120-G19A-M G19A Adjustable Servo Module – Master Side
9120-G19W-M G19W-M Master Module with Hardwired Straight Sensor Cables
9120-G19R-M G19R-M Master Module with Hardwired Right Angle Sensor Cables (for QC-110 and QC-76 only)
9120-G19-T 19-pin, 3A/250VAC electrical module with MS miniature quick disconnect connector and five position swivel – Tool side
Part Number Description
An image representing that an image is missing 9120-G10-T 19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel
An image representing that an image is missing 9120-G14-T 19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel
An image representing that an image is missing 9120-G19A-M G19A-M Adjustable Master Electrical Module, TSP
An image representing that an image is missing 9120-G19A-T G19A-M Adjustable Tool Electrical Module, TSP
An image representing that an image is missing 9120-G19-M 19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel
An image representing that an image is missing 9120-G19R-M 19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel
An image representing that an image is missing 9120-G19-T 19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel
An image representing that an image is missing 9120-G19W-M 19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..