Tool Changer Modules

Electrical Modules: G26

Electrical Modules: G26

26-pin Electrical Module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel

View all features
Model Number:  G26

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 5-position, adjustable electrical module – Master and Tool side.
  • Provides 5 unique positions across 180 degrees to increase flexibility in robot dress packages. Module must be adjusted and secured into position prior to operation, otherwise internal damage to conductors may occur.
  • 26-pin
  • 3 Amp/250VAC capacity.
  • Miniature MS quick-disconnect connector.
  • Pin block sealed from moisture when coupled.
  • Mates to G26, R26, S26, or T26 modules.
  • No-Touch contacts on Master module.
  • Pin “C” is first mate, last break. Recommended for use as ground.
  • Patented design.

Materials

  • Aluminum housing
  • Rhodium-plated heads on spring pins
  • Rhodium-plated contact pins
  • Nitrile seal
Specification Value
Electrical Rating 3 Amp/250VAC
Master Side Weight 0.20 kg
Tool Side Weight 0.12 kg
Number of Total Pins 26
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
G26 Module Drawing Drawings English
G26M G21T Module Drawing Drawings English
G26RM G26T Module Drawing Drawings English
G2WM G26T Module Drawing Drawings English
Download Description
9120-G26-T 26-pin Tool electrical module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel.
9120-G26W-M G26 Master Module with Hardwired Straight Sensor Cables
9120-G21-T 26-pin, 3A/250VAC, MS miniature MS quick-disconnect connector with 0-15 Tool-ID built inside and 5 position swivel – Tool side
9120-G26R-M 26-pin electrical module, 3A/250VAC, MS miniature quick disconnect connector and five position swivel with lock/unlock sensor cables attached with right angle connectors
9120-G26-M 26-pin Master electrical module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel.
Part Number Description
An image representing that an image is missing 9120-G21-T 26-pin Electrical Module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel
An image representing that an image is missing 9120-G26-M 26-pin Electrical Module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel
An image representing that an image is missing 9120-G26R-M 26-pin Electrical Module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel
An image representing that an image is missing 9120-G26-T 26-pin Electrical Module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel
An image representing that an image is missing 9120-G26W-M 26-pin Electrical Module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..