Tool Changer Modules

Electrical Modules: GD4

Electrical Modules: GD4

Electrical Module with and with 5-position adjustable M12 4-Pin Connector

Model Number:  GD4

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

  • 4-Pin, M12 male and female connectors.
  • 4 Amp/250V.
  • 5-position, adjustable electrical module – Master and Tool side.
  • Warning: The modules must be adjusted and secured into position prior to operation, otherwise internal damage to conductors may occur.
  • Pin block sealed from moisture when coupled.
  • No-Touch contacts on Master module.
  • Patented design.
Specification Value
Electrical Rating 4 Amp/250V
Master Side Weight 0.15 kg
Tool Side Weight 0.12 kg
Number of Total Pins 4
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
9630-20-GD4 Drawings English
Download Description
9120-GD4-T Module with M12 4-Pin Connector
9120-GD4-M Module with M12 4-Pin Connector
Part Number Description
An image representing that an image is missing 9120-GD4-M Electrical Module with and with 5-position adjustable M12 4-Pin Connector
An image representing that an image is missing 9120-GD4-T Electrical Module with and with 5-position adjustable M12 4-Pin Connector

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..