Tool Changer Modules

Electrical Modules: J16

Electrical Modules: J16

16-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector

View all features
Model Number:  J16

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 16-pin
  • 3 Amp/250VAC.
  • Miniature MS quick-disconnect connector.
  • Precious-metal plated contacts.
  • Medium-sized body.
  • Lightweight Delrin housing.

Materials

  • Precious-metal-plated contact pins
  • Delrin®
Specification Value
Electrical Rating 3 Amp/250VAC
Master Side Weight 0.135 kg
Tool Side Weight 0.10 kg
Number of Total Pins 16
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
J16 Electrical Module Drawing Drawings English
Download Description
9120-J16-M 16-pin, 3A/250VAC electrical module with MS miniature quick-disconnect connector, PTO2A-14-19, medium size connector – Master side
9120-J16-T 16-pin, 3A/250VAC electrical module with MS miniature quick-disconnect connector, PTO2A-14-19, medium size connector – tool side
Part Number Description
An image representing that an image is missing 9120-J16-M 16-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector – Master side
An image representing that an image is missing 9120-J16-T 16-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..