Product Features
Features
- 12-pin.
- 2 Amp/50VDC.
- Miniature size with 12 mm Sealed Connectors.
- For QC-20, 21, and 60 only.
- No-Touch contacts on Master module.
- Dust and moisture seal on contacts.
Materials
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®
| Specification | Value |
|---|---|
| Electrical Rating | 2 Amp/50VDC. |
| Master Side Weight | 0.07 kg |
| Tool Side Weight | 0.07 kg |
| Number of Total Pins | 12 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-K12 | Drawings | English |
| Download | Description |
|---|---|
| 9120-K12-T | Euro-Fast connector passing twelve signals. 3AMP/250VAC – Tool Side |
| 9120-K12-M | Euro-Fast connector passing twelve signals. 3A/250VAC – Master Side |
- Filter by Part Number
- 9120-K12-M
- 9120-K12-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-K12-M | 12-pin, 2 Amp/50VDC electrical module with 12 mm Industrial Connector, sealed and No-Touch |
|
|
9120-K12-T | 12-pin, 2 Amp/50VDC electrical module with 12 mm Industrial Connector, sealed and No-Touch |
|