Tool Changer Modules

Electrical Modules: K26

Electrical Modules: K26

26-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch

View all features
Model Number:  K26

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 26-pin.
  • 3 Amp/50VDC.
  • Miniature size with MS quick-disconnect connectors.
  • For QC-20, 21, and 60 only.
  • No-Touch contacts on Master module.
  • Dust and moisture seal on contacts.

Materials

  • Precious-metal-plated contact pins
  • Anodized aluminum
  • Delrin®
Specification Value
Electrical Rating 3 Amp/50VDC
Master Side Weight 0.14 kg
Tool Side Weight 0.08 kg
Number of Total Pins 26
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
9630-20-K26M K21T Drawings English
9630-20-K26 Drawings English
9630-20-K26PM K26T Drawings English
Download Description
9120-K21-T 26-pin (21 pins available for customer use), 3 Amp/50VDC, miniature MS quick-disconnect connector with 16 Tool-IDs (Tool side only)
9120-K26P-M 26-pin, 3A/50VAC Electrical Module with mini MS quick-disconnect connector
9120-K26-M 26-pin, 3 Amp/50VAC electrical module with miniature MS quick-disconnect connector, sealed and no-touch – Master side
Part Number Description
An image representing that an image is missing 9120-K21-T 26-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch
An image representing that an image is missing 9120-K26-M 26-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch
An image representing that an image is missing 9120-K26P-M 26-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch
An image representing that an image is missing 9120-K26-T 26-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..