Product Features
Features
- 19 pins right side and 26 pins left side.
- Adapter with K19 on right side and K26 on left side.
- Fits standard module mounting pattern.
Materials
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®
Specification | Value |
---|---|
Electrical Rating | 3 Amp/50VDC |
Master Side Weight | |
Tool Side Weight | |
Number of Total Pins | |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Download | Description |
---|---|
9120-K45-T | (1)K19-T & (1)K26T w/ Adapter Plate to J16 Pattern |
9120-K45-M | (1)K19-M & (1)K26-M w/Adapter Plate to J16 Pattern |
- Filter by Part Number
- 9120-K45-M
- 9120-K45-T
Part Number | Description | ||
---|---|---|---|
![]() |
9120-K45-M | K19 (19 pins right side) and K26 (26 pins left side) when facing connectors – Master side |
|
![]() |
9120-K45-T | K19 (19 pins right side) and K26 (26 pins left side) when facing connector – Tool side |
|