Product Features
Features
- Low profile.
- 5-pins.
- M8 pigtail connector.
- 0-9 Tool-ID.
- Use pin 5 of the 6-pin connector (Master side) as common.
Materials
- Aluminum housing
- Precious-metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 10 mA/50VDC |
| Master Side Weight | 0.05 kg |
| Tool Side Weight | 0.04 kg |
| Number of Total Pins | 5 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| K5-M,K0-T Module Drawing | Drawings | English |
- Filter by Part Number
- 9120-K0-T
- 9120-K5-M
| Part Number | Description | ||
|---|---|---|---|
|
9120-K0-T | Low Profile Electrical Module with 0-9 Tool-ID and M8 Pigtail Connector |
|
|
9120-K5-M | Low Profile Electrical Module with 0-9 Tool-ID and M8 Pigtail Connector |
|