Tool Changer Modules

Electrical Modules: KJ212

Electrical Modules: KJ212

K-Style Module with (2) M12 Connectors

View all features
Model Number: KJ212

Tool Changer Modules
Cover plates

Cover Plates: JPC

Tool Changer Modules
Cover plates

Cover Plates: JPC1

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: JL3

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: GA2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • (2) 5-pin M12 connectors.
  • 4 Amp/250V.
  • No-Touch contacts on Master module.
  • Dust and moisture seal on contacts.

Materials

  • Precious-metal-plated pins.
  • Anodized aluminum
  • Delrin®
Specification Value
Electrical Rating 4 Amp/250V
Master Side Weight 0.13 kg
Tool Side Weight 0.10 kg
Number of Total Pins
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
KJ212 Module Drawing Drawings English
Download Description
9120-KJ212-T K-Style Module with 2X M12 Connectors – Tool
9120-KJ212-M K-Style Module with 2X M12 Connectors – Master
Part Number Description
Tool stand 9120-KJ212-M K-Style Module with (2) M12 Connectors
Tool stand 9120-KJ212-T K-Style Module with (2) M12 Connectors

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..