Tool Changer Modules

Electrical Modules: KM14

Electrical Modules: KM14

14-pin (12 pins at 5 Amp/250VAC and 2 pins at 13 Amp/250VAC) electrical module

View all features
Model Number:  KM14

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 14 pins (12 pins @ 5 Amp/250VAC and 2 pins @ 13 Amp/250VAC).
  • Miniature size with MS quick-disconnect connectors.
  • No-Touch contacts on Master module.
  • Dust and moisture seal on contacts.

Materials

  • Precious-metal-plated pins.
  • Anodized aluminum
  • Delrin®
Specification Value
Electrical Rating 12 pins @ 5 Amp/250VAC
2 pins @ 13 Amp/250VAC
Master Side Weight 0.34 kg
Tool Side Weight 0.34 kg
Number of Total Pins 14
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
KM14 Module Drawing Drawings English
Download Description
9120-KM14-T Tool side 14-pin module with (12) pins at 5 amps and (2) pins at 13 amps
9120-KM14-M Master side 14-pin module with (12) pins at 5 amps and (2) pins at 13 amps
Part Number Description
An image representing that an image is missing 9120-KM14-M 14-pin electrical module with (12) pins at 5 amps and (2) pins at 13 amps – Master side
An image representing that an image is missing 9120-KM14-T 14-pin electrical module with (12) pins at 5 amps and (2) pins at 13 amps – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..