Product Features
Features
- 5-pin.
- 3 Amp/110VDC.
- 0-16 Tool-ID on Tool side.
- No connector on Tool side.
- For QC-11 only.
- No-Touch contacts on Master module.
- Dust and moisture seal on contacts.
- WARNING: Contacts on Tool Module protrude past housing. Use caution to avoid damaging contacts during assembly or maintenance.
- NOTE: The KR5B Master includes supplemental mounting fasteners that are designed to work with special SIP-8604. To utilize the supplemental fastening features, use SIP-8604 or a similar SIP.
Materials
- Precious-metal-plated pins.
- Anodized aluminum
- Delrin®
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/110VDC |
| Master Side Weight | 0.21 kg |
| Tool Side Weight | 0.10 kg |
| Number of Total Pins | 5 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-KR5BM KRBT | Drawings | English |
| Download | Description |
|---|---|
| 9120-KR5B-M | KR5B Master Electrical Module, 5-Pin M12 cordset |
| 9120-KRB-T | KRB Tool Electrical Module, 0-16 Tool ID, No Connector |
- Filter by Part Number
- 9120-KR5B-M
- 9120-KRB-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-KR5B-M | Electrical Module, 5-Pin M12 cordset – Master side |
|
|
9120-KRB-T | Electrical Module, 0-16 Tool-ID, No Connector – Tool side |
|