Tool Changer Modules

Electrical Modules: M8-005

Electrical Modules: M8-005

8-Pin Discrete Pass-through Electrical Module, QC-005, M8 connector, 1.5 Amp/30VAC

Model Number:  M8-005

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

  • 8-Pin.
  • Discrete pass-through electrical module.
  • M8 connector.
  • 1.5 Amp/30VAC.
  • For QC-5.
Specification Value
Electrical Rating 1.5 Amp/30VAC
Master Side Weight 0.03 kg
Tool Side Weight 0.03 kg
Number of Total Pins 8
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
M8-005 Module Drawing Drawings English
Download Description
9120-M8M-005 M8M Electrical Master Module, 8-Pin, M8 Connector, QC-5, 1.5A / 30 VAC
9120-M8T-005 M8T Electrical Tool Module, 8-Pin M8 Connector, QC-5, 1.5A / 30 VAC
Part Number Description
An image representing that an image is missing 9120-M8M-005 8-Pin Discrete Pass-through Electrical Module, QC-005, M8 connector, 1.5 Amp/30VAC – Master side
An image representing that an image is missing 9120-M8T-005 8-Pin Discrete Pass-through Electrical Module, QC-005, M8 connector, 1.5 Amp/30VAC – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..