Tool Changer Modules

Electrical Modules: ML12

Electrical Modules: ML12

Electrical module with 12 pole pass through using a M12 male and female connector. The ML12 has connector exiting to the left side of the module and the ML12R has a connector exiting to the right side of the module. ML12 and ML12R Master and Tool sides are not intermixable.

View all features
Model Number: ML12

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Lightweight and compact for small QC applications
  • M12 connector interface, with 12 pass through signals available.
  • Tangential Cable Exit with right and left direction options.
  • Compatible with QC-7 Tool Changer.

Materials

  • PPS
  • Gold-plated contact pins
Specification Value
Electrical Rating 1.0 A/<50 VDC
Master Side Weight 0.045 kg
Tool Side Weight 0.045 kg
Number of Total Pins 12
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
ML12 Electrical Module Customer Drawing Drawings English
ML12R Electrical Module Customer Drawing Drawings English
Download Description
9120-ML12R-M ML12R Master Electrical Module QC-7, Right Exiting, Potted
9120-ML12R-T ML12R Tool Electrical Module QC-7, Right Exiting, Potted
Part Number Description
Tool stand 9120-ML12-M Electrical module with 12 pole pass through using a M12 male and female connector. The ML12 has connector exiting to the left side of the module and the ML12R has a connector exiting to the right side of the module. ML12 and ML12R Master and Tool sides are not intermixable.
Tool stand 9120-ML12R-M Electrical module with 12 pole pass through using a M12 male and female connector. The ML12 has connector exiting to the left side of the module and the ML12R has a connector exiting to the right side of the module. ML12 and ML12R Master and Tool sides are not intermixable.
Tool stand 9120-ML12R-T Electrical module with 12 pole pass through using a M12 male and female connector. The ML12 has connector exiting to the left side of the module and the ML12R has a connector exiting to the right side of the module. ML12 and ML12R Master and Tool sides are not intermixable.
Tool stand 9120-ML12-T Electrical module with 12 pole pass through using a M12 male and female connector. The ML12 has connector exiting to the left side of the module and the ML12R has a connector exiting to the right side of the module. ML12 and ML12R Master and Tool sides are not intermixable.

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..