Tool Changer Modules

Electrical Modules: ML8

Electrical Modules: ML8

Electrical modules with M8 connector interface for robotic applications.

View all features
Model Number: ML8

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Lightweight and compact for small QC applications
  • M8 connector interface, with 8 pass through signals available
  • Master Side Pigtail option available, compatible with collaborative robots
  • ML6 Tool Side option with multiple M8 connectors for grippers

Materials

  • Glass-filled Delrin
  • Gold-plated contact pins
Specification Value
Electrical Rating 1 Amp / 60 VAC / 30 VDC
Master Side Weight 0.03 kg
Tool Side Weight
Number of Total Pins
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
ML8 Potted Electrical Module Customer Drawing Drawings English
ML8A Potted Electrical Module Customer Drawing Drawings English
ML8AM ML6T Potted Module Customer Drawing Drawings English
Download Description
9120-ML8A-M ML8A Electrical Master Module, Potted
9120-ML8-T ML8 Electrical Tool Module, Potted
9120-ML8-M ML8 Electrical Master Module, Potted
9120-ML6-T ML6 Electrical Tool Module, Potted
9120-ML8A-T ML8A Electrical Tool Module, Potted
Part Number Description
Tool stand 9120-ML6-T ML8 Electrical Module, Tool Side, 8-Pin, (2) Female 3-Pole M8 Bulkhead Connectors, Potted.
Tool stand 9120-ML8A-M Electrical modules with M8 connector interface for robotic applications.
Tool stand 9120-ML8A-T Electrical modules with M8 connector interface for robotic applications.
Tool stand 9120-ML8-M Electrical modules with M8 connector interface for robotic applications.
Tool stand 9120-ML8-T Electrical modules with M8 connector interface for robotic applications.

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..