Tool Changer Modules

Electrical Modules: MM8

Electrical Modules: MM8

Electrical Module with 8-Pin, M8 Connector, MC-10

View all features
Model Number:  MM8

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Designed to fit MC-10.
  • 8-Pin, M8 connector – keyed so mating 90 degree cables exit vertically.
  • 1.5 Amp/30VDC.
  • Meets ISO/TS 15066:2016 to not have sharp, pointed, shearing or cutting edges.

Materials

  • Glass-filled Delrin natural housing
Specification Value
Electrical Rating 1.5 Amp/30VDC
Master Side Weight 0.02 kg
Tool Side Weight 0.02 kg
Number of Total Pins 8
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
9630-20-MM8 Drawings English
Download Description
9122-MM8-T MM8 Electrical Tool Module, MC-10
9122-MM8-M MM8 Electrical Master Module, MC-10
Part Number Description
An image representing that an image is missing 9122-MM8-M Electrical Module with 8-Pin, M8 Connector, MC-10 – Master side
An image representing that an image is missing 9122-MM8-T Electrical Module with 8-Pin, M8 Connector, MC-10 – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..