Tool Changer Modules

Electrical Modules: MT8

Electrical Modules: MT8

8-pin, 20 Amp, 500VAC/700 VDC Electrical Module

View all features
Model Number:  MT8

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 8-pins.
  • 20 Amp, 500VAC/700VDC.
  • Amphenol MS-style connectors for interfacing on the Master and Tool modules.
  • Fluid-resistant seal on contacts.
  • Master module extends high above Master. Adjust robot interface plate as needed to compensate.
  • Tool module extends below Tool plate.

Materials

  • Aluminum housing
  • Precious-metal-plated heads on spring pins.
  • Precious-metal-plated contact pins
  • Nitrile seal.
Specification Value
Electrical Rating 20 Amp/500VAC, 700VDC
Master Side Weight 0.57 kg
Tool Side Weight 0.48 kg
Number of Total Pins 8
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
MT8 Module Drawing Drawings English
MT8L Module Drawing Drawings English
MTS8 Module Drawing Drawings English
MT8 Family of Modules Manual (incl MT8,MT8L,MTS8) Manuals English
Download Description
9120-MT8-M 8-Pin 20A/500VAC/700VDC Electrical Module
9120-MTS8-T MTS8 Electrical Module, Tool, Axial Connector
9120-MT8-T 8-Pin 20A/500VAC/700VDC Electrical Module
9120-MT8L-T Tool Electrical Module 8-pin 20 amps @ 500 VAC / 700 VDC. Connector relocated 180 degrees from standard MT8.
9120-MT8L-M Master Electrical Module 8-pin 20 amps @ 500 VAC / 700 VDC. Connector relocated 180 degrees from standard MT8.
9120-MTS8-M MTS8 Electrical Module, Master, Axial Connector
Part Number Description
An image representing that an image is missing 9120-MT8L-M 8-pin, 20 Amp, 500VAC/700 VDC Electrical Module
An image representing that an image is missing 9120-MT8L-T 8-pin, 20 Amp, 500VAC/700 VDC Electrical Module
An image representing that an image is missing 9120-MT8-M 8-pin, 20 Amp, 500VAC/700 VDC Electrical Module
An image representing that an image is missing 9120-MT8-T 8-pin, 20 Amp, 500VAC/700 VDC Electrical Module
An image representing that an image is missing 9120-MTS8-M 8-pin, 20 Amp, 500VAC/700 VDC Electrical Module, axial connector – Master side
An image representing that an image is missing 9120-MTS8-T 8-pin, 20 Amp, 500VAC/700 VDC Electrical Module, axial connector – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..