Tool Changer Modules

Electrical Modules: MT9A

Electrical Modules: MT9A

9-pin, 28 Amp (30 Amp for MT9A), 500VAC/700VDC electrical module (available with Viton seals)

View all features
Model Number:  MT9A

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 9-pins.
  • 28 Amp (30 Amp for MT9A), 500VAC/700VDC.
  • Safety ground contact provided to pass ground through Master to Tool.
  • Amphenol MS-style connectors for interfacing on the Master and Tool modules.
  • Fluid-resistant seal on contacts.
  • Module should be mounted to a Tool Changer, QC-40 or larger, to handle maximum rated current and 100% duty cycle without overheating.
  • Allowable maximum ambient temperature under these conditions is 100 degrees F.
  • Master module may extend high above Master plate. Adjust robot interface plate as needed to compensate.
  • Tool module may extend below Tool plate.
  • Available with Viton seals

Materials

  • Aluminum housing
  • Specially designed contact pins for low resistance
  • Precious-metal-plated contact pins
  • Nitrile seal.
Specification Value
Electrical Rating 28 Amps (30 Amp for MT9A)/500VAC/700VDC
Master Side Weight 0.56 kg
Tool Side Weight 0.49 kg
Number of Total Pins 9
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
9630-20-MT9A Drawings English
9630-20-MTS9 Drawings English
9620-20-F-MT9 Family Manuals English
Download Description
9120-MTS9-T 28-amp 9-pin electrical tool module 500VAC/700VDC. Module should be mounted to a tool changer, QC-100 or larger, to handle maximum rated current and 100% duty cycle without overheating. Allowable maximum ambient temperature under these conditions is 100 F. Straight Version
9120-MTS9-M 28-amp 9-pin electrical axial master module 500VAC/700VDC
Part Number Description
An image representing that an image is missing 9120-MT9A-M 9-pin, 30 Amp, 500VAC/700VDC electrical module with 9-pin MS receptacle and 10AWG wires – Master side
An image representing that an image is missing 9120-MT9A-T 9-pin, 30 Amp, 500VAC/700VDC electrical module with 9-pin MS receptacle and 10AWG wires – Tool side
An image representing that an image is missing 9120-MT9-M-VL 9-pin, 28 Amp, 500VAC/700VDC electrical module, Viton seals – Master side
An image representing that an image is missing 9120-MTS9-M 28 Amp, 9-pin Electrical Axial Module, 500VAC/700VDC. Straight Version – Master side
An image representing that an image is missing 9120-MTS9-T 28 Amp, 9-pin Electrical Axial Module, 500VAC/700VDC. Straight Version – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..