Tool Changer Modules

Electrical Modules: MTA6

Electrical Modules: MTA6

MT-style Power Module with Amphenol connector Max. rating 45 Amp

View all features
Model Number:  MTA6

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 7-pins.
  • 45 Amp, 500VAC/700VDC.
  • Safety ground contact provided to pass ground through Master to Tool. Module housings are grounded.
  • Amphenol MS-style connectors for interfacing on the Master and Tool modules.
  • Fluid-resistant seal on contacts.
  • Module should be mounted to a Tool Changer, QC-100 or larger, to handle maximum rated current and 100% duty cycle without overheating.
  • Allowable maximum ambient temperature under conditions of maximum current is 100 degrees F.
  • Master module may extend high above Master plate. Adjust robot interface plate as needed to compensate.
  • Tool module may extend below Tool plate.
  • Available with Viton seals

Materials

  • Nickel plated aluminum housings,
  • Peek® pin blocks
  • Steel and Stainless Steel fasteners
Specification Value
Electrical Rating 45 Amp/500VAC/700VDC
Master Side Weight 0.46 kg
Tool Side Weight 0.58 kg
Number of Total Pins 7
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
9630-20-MTA6 Drawings English
Download Description
9120-MTA6-T MTA6 Power Module, Tool Potted
9120-MTA6-M MTA6 Power Module, Master Potted
Part Number Description
An image representing that an image is missing 9120-MTA6A-M MT-style Power Module with Amphenol connector Max. rating 45 Amp
An image representing that an image is missing 9120-MTA6A-T MT-style Power Module with Amphenol connector Max. rating 45 Amp
An image representing that an image is missing 9120-MTA6-M MT style power module with Amphenol connector maximum rating 45A – Master side
An image representing that an image is missing 9120-MTA6-T MT style power module with Amphenol connector maximum rating 45A – Tool

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..